APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R Technical Specifications

Maintenance Bypass Panels

APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R
SBP1500RM
Email Technical Specifications Printer Friendly
Locate a Partner
Maintenance Bypass Panels Maintenance Bypass Panels
More Images

APC Maintenance Bypass Panels, Input: 120V, Input Connections: NEMA 5-15P, Cord Length:8 feet ( 2.44 meters ), Output: 120V, Output Connections: NEMA 5-15R

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
15A
Output Connections
(8) NEMA 5-15R NEMA 5-15R
Always on Outlets
8
Overload Protection
Yes
Cord Length
1.22 meters

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
2.44 meters
Number of Power Cords
1
Acceptable Input Voltage
100-125 VAC
Maximum Line Current per phase
15A
Maximum Input Current per phase
15A
Load Capacity
1500 VA
Load Power Factor Range
0 to 1

Physical

Net Weight
2.95 KG
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
76.00 mm
Shipping Weight
3.80 KG
Shipping Height
151.00 mm
Shipping Width
463.00 mm
Shipping Depth
295.00 mm
Color
Black
Units per Pallet
56.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
TUV
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs