S15

AV Power Conditioners & Battery Backups
APC AV 1.5kVA S Type Power Conditioner with Battery Backup 120V

S15
More Images

APC AV Power Conditioners & Battery Backups, 900 Watts / 1500 VA,Input 120V / Output 120V, Rack Height 3 U

Includes: Battery modules ship installed, Cat6 Ethernet Cable, CD with software, Country-specific detachable power cord, Rack Mounting brackets, Rack Mounting support rails, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
900 Watts / 1500 VA
Max Configurable Power
900 Watts / 1500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Waveform Type
Sine wave
Output Connections
(12) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Cord Length
3.05 meters
Input voltage range for main operations
90 - 140V
Maximum Input Current
12A
Transfer Time
2-4 ms

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays

Surge Protection and Filtering

Surge energy rating
4080 Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (four wire dual line),RJ45 10/100/1000 Base-T Ethernet protection,Cable modem / Video protection,Co-axial Video / Cable protection,Coaxial 2-Way splitter with protection

Physical

Maximum Height
133.00 mm
Maximum Width
432.00 mm
Maximum Depth
483.00 mm
Rack Height
3U
Net Weight
28.18 KG
Shipping Weight
34.55 KG
Shipping Height
335.00 mm
Shipping Width
513.00 mm
Shipping Depth
594.00 mm
Master Carton Units
1.00
Color
Silver Satin
SCC Codes
10731304 0
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
0.00 dBA

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,UL 1778
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.