Product Category

APC Replacement Battery Cartridge #55

Replacement Batteries

APC Replacement Battery Cartridge #55
RBC55
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
816
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
24.27 KG
Maximum Height
173.00 mm
Maximum Width
142.00 mm
Maximum Depth
183.00 mm
Shipping Weight
26.68 KG
Shipping Width
295.00 mm
Shipping Height
277.00 mm
Shipping Depth
538.00 mm
Color
Black
Units per Pallet
18.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs