Product Category

APC Replacement Battery Cartridge #44

Replacement Batteries

APC Replacement Battery Cartridge #44
RBC44
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
960
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Replacement battery cartridge note
Each RBC44 consists of 2 battery modules.

Physical

Net Weight
34.56 KG
Maximum Height
122.00 mm
Maximum Width
197.00 mm
Maximum Depth
597.00 mm
Shipping Weight
37.28 KG
Shipping Width
409.00 mm
Shipping Height
226.00 mm
Shipping Depth
781.00 mm
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs