Product Category

APC Replacement Battery Cartridge #43

Replacement Batteries

APC Replacement Battery Cartridge #43
RBC43
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
480
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
19.09 KG
Maximum Height
76.00 mm
Maximum Width
216.00 mm
Maximum Depth
533.00 mm
Shipping Weight
20.45 KG
Shipping Width
394.00 mm
Shipping Height
229.00 mm
Shipping Depth
768.00 mm
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace, 30 days (Japan only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs