Product Category

APC Replacement Battery Cartridge #35

Replacement Batteries

APC Replacement Battery Cartridge #35
RBC35
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
1.40 KG
Maximum Height
66.00 mm
Maximum Width
58.00 mm
Maximum Depth
134.00 mm
Shipping Weight
1.68 KG
Shipping Width
146.00 mm
Shipping Height
94.00 mm
Shipping Depth
187.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status