Product Category

APC Replacement Battery Cartridge #31

Replacement Batteries

APC Replacement Battery Cartridge #31
RBC31
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Replacement battery cartridge note
Comes as a complete battery assembly, batteries and metal tray housing

Physical

Net Weight
11.23 KG
Maximum Height
70.00 mm
Maximum Width
165.00 mm
Maximum Depth
419.00 mm
Shipping Weight
12.73 KG
Shipping Width
292.00 mm
Shipping Height
191.00 mm
Shipping Depth
546.00 mm
Units per Pallet
30.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs