APC Replacement Battery Cartridge #3 Technical Specifications

Replacement Battery Cartridges

APC Replacement Battery Cartridge #3
RBC3
Email Technical Specifications Printer Friendly
Replacement Battery Cartridges
More Images

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
3.68 KG
Maximum Height
102.00 mm
Maximum Width
94.00 mm
Maximum Depth
150.00 mm
Shipping Weight
4.32 KG
Shipping Width
175.00 mm
Shipping Height
124.00 mm
Shipping Depth
213.00 mm
Color
Black
Units per Pallet
100.00
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
1 year repair or replace

Sustainable Offer Status