|
You are here:
|
Product Category |
APC ProtectNet standalone surge protector for Serial RS232 lines (9 pin male to female)
Surge Protection and Filtering
Peak Current Common Mode
0.20 kAmps
NM Surge Response Time (ns)
1 ns
Data Lines Protected
(multi-line only)
1-9
Let Through Voltage Rating
<
30
Physical
Net Weight
0.06 KG
Maximum Height
76.00 mm
Maximum Width
36.00 mm
Maximum Depth
15.00 mm
Shipping Weight
0.10 KG
Shipping Height
165.00 mm
Shipping Width
44.00 mm
Shipping Depth
165.00 mm
Master Carton Units
40.00
SCC Codes
10731304000515
Color
Beige
Environmental
Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Conformance
Regulatory Approvals
UL 497B, UL Listed
Standard Warranty
Lifetime
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
|
||||||||