|
You are here:
|
Product Category |
SurgeArrest Panelmount 240/120V 50KA, Non-modular
Input
Nominal Input Voltage
120V, 230V
Input Frequency
50/60 Hz
Surge Protection and Filtering
Peak Current Normal Mode
25 kAmps
Peak Current Common Mode
25 kAmps
NM Surge Response Time (ns)
1 ns
Let Through Voltage Rating
<
800
Nominal Discharge Current
10 kAmps
Physical
Net Weight
0.68 KG
Maximum Height
91.00 mm
Maximum Width
76.00 mm
Maximum Depth
68.00 mm
Shipping Weight
0.91 KG
Shipping Height
114.00 mm
Shipping Width
127.00 mm
Shipping Depth
203.00 mm
Environmental
Operating Environment
-40 - 70 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3600 meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3600 meters
Conformance
Regulatory Approvals
UL 1449
Standard Warranty
10 years repair or replace
UL 1449 TVSS Rating
L-N: 800V, L-G: 800V, L-L: 800V, N-G: 800V
Sustainable Offer Status |
|||||||||