MGE Power Management Module 300 kVA Technical Specifications

Cabinet Power Distribution

MGE Power Management Module 300 kVA
PMM300
Email Technical Specifications Printer Friendly
Locate a Partner
Cabinet Power Distribution Cabinet Power Distribution
More Images

Power Management Modules (PMMs) offer a proven solution for panel-based room distribution of power. With up to 252 poles and a 200%-rated neutral bus, the PMM is ideally suited to provide reliable power to the equipment in data centers of all sizes, from small to very large. Spacious input and output cable access and bottom cable entry simplify the setup process, and hinged panels provide convenient front access to the PMM. Easily expand the PMM configuration by adding Remote Power Management Modules. The PMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the PMM a highly reliable and adaptable distribution system.

Includes: Installation guide, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

Output

Nominal Output Voltage
120V, 208V 3PH
Maximum Total Current Draw per Phase
833A

Input

Nominal Input Voltage
480V 3PH
Input Frequency
60 Hz +/- 5 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Hard Wire 5-wire (3PH + N + G)
Maximum Line Current per phase
377A
Maximum Input Current per phase
377A

Physical

Net Weight
1727.27 KG
Maximum Height
1837.00 mm
Maximum Width
2604.00 mm
Maximum Depth
751.00 mm
Shipping Weight
1727.27 KG
Shipping Height
1837.00 mm
Shipping Width
2604.00 mm
Shipping Depth
751.00 mm
Color
Beige

Environmental

Operating Environment
-10 - 40 °C
Operating Relative Humidity
10 - 90%
Operating Elevation
0-999.9 meters
Storage Temperature
-40 - 60 °C
Storage Relative Humidity
10 - 90%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
CSA C22.2 No. 60950, FCC Part 15 Class A, UL 60950
Standard Warranty
1 year repair or replace

Sustainable Offer Status