Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.

APC Essential SurgeArrest 5 (1 PLC Compatible) outlets 230V Germany Technical Specifications

SurgeArrest Essential

APC Essential SurgeArrest 5 (1 PLC Compatible) outlets 230V Germany
PL5B-DE
Price * :  £18.99
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Essential
More Images

Basic Protection Against Power Surges for Computers and Electronics

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
5
Receptacle Style
CEE 7 Schuko

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
Schuko CEE 7/7P Schuko CEE 7/7P
Cord Length
1.83 meters
Maximum Input Current
10A
Input Breaker Capacity
10  A

Surge Protection and Filtering

Surge energy rating
903 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
30 dB
Peak Current Normal Mode
13 kAmps
Peak Current Common Mode
13 kAmps
NM Surge Response Time (ns)
1 ns

Physical

Net Weight
0.70 KG
Maximum Height
385.00 mm
Maximum Width
70.00 mm
Maximum Depth
45.00 mm
Shipping Weight
0.74 KG
Shipping Height
411.00 mm
Shipping Width
135.00 mm
Shipping Depth
52.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
425 x 229 x 428 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE
Standard Warranty
Lifetime (European Union countries only)
Equipment protection policy
Lifetime : 30000 Euros

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.