APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V Germany

SurgeArrest Home/Office

APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V Germany
PH6T3-GR
Email Technical Specifications Printer Friendly
SurgeArrest Home/Office
More Images

Professional-grade Protection for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
CEE 7 Schuko

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Schuko CEE 7/7P
Maximum Line Current per phase
10A
Cord Length
2.44 meters

Surge Protection and Filtering

Surge energy rating
2030 Joules
eP Joule Rating
2350
EMI/RFI Noise rejection (100 kHz to 10 MHz)
50 dB
Peak Current Normal Mode
26 kAmps
Peak Current Common Mode
48 kAmps
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
Data Lines Protected
(multi-line only)
1-4 RJ11 / 3-6 RJ45
Let Through Voltage Rating
< 700

Physical

Net Weight
1.02 KG
Maximum Height
305.00 mm
Maximum Width
122.00 mm
Maximum Depth
42.00 mm
Shipping Weight
1.06 KG
Shipping Height
311.00 mm
Shipping Width
211.00 mm
Shipping Depth
52.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
25.88 X 13 X 9 inches
Master Carton Weight
30.00 lbs.
SCC Codes
1073130422381 5
Color
Charcoal
Units per Pallet
144.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE
Standard Warranty
5 years (all other countries), Lifetime (European Union countries only)
UL 1449 TVSS Rating
--V

Sustainable Offer Status