APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Germany

SurgeArrest Performance

APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Germany
PF8VNT3-GR
Email Technical Specifications Printer Friendly
SurgeArrest Performance
More Images

Maximum Protection and Convenience for Computers, Notebooks and Other Electronics

Includes: 1.8 Meter Tel cable (2), 60 cm coaxial cable, 6ft Network cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
CEE 7 Schuko

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Schuko CEE 7 / EU1-16P
Maximum Line Current per phase
10A
Cord Length
3.05 meters

Surge Protection and Filtering

Surge energy rating
2525 Joules
eP Joule Rating
3400
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
40 (/PH) kAmps
Peak Current Common Mode
30 kAmps
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4 RJ11 / 3-6 RJ45
Let Through Voltage Rating
< 700

Physical

Net Weight
1.26 KG
Maximum Height
372.00 mm
Maximum Width
122.00 mm
Maximum Depth
42.00 mm
Shipping Weight
1.32 KG
Shipping Height
381.00 mm
Shipping Width
216.00 mm
Shipping Depth
51.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
27 X 15.25 X 9 inches
Master Carton Weight
35.00 lbs.
SCC Codes
1073130422365 5
Color
Charcoal
Units per Pallet
96.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE
Standard Warranty
5 years (all other countries), Lifetime (European Union countries only)
UL 1449 TVSS Rating
--V

Sustainable Offer Status

RoHS
Compliant