|
You are here:
|
Product Category |
APC Modular IT Power Distribution Cable Extender 3 Wire 32A IEC309 720cm
Output
Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
Input
Nominal Input Voltage
230V
Input Connections
Maximum Line Current per phase
32A
Physical
Net Weight
3.19 KG
Maximum Height
152.00 mm
Maximum Width
432.00 mm
Maximum Depth
406.00 mm
Shipping Weight
4.10 KG
Shipping Height
152.00 mm
Shipping Width
432.00 mm
Shipping Depth
406.00 mm
Conformance
Regulatory Approvals
CE
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
||||||||||||