TC 5Wire Whip W/L21-20 63 FT

Configurable Power Accessories

TC 5Wire Whip W/L21-20 63 FT
PDW63L21-20R
Email Technical Specifications Printer Friendly
Configurable Power Accessories
More Images

APC Configurable Power Accessories

Standard Lead Time: Usually Ships within 2 Weeks

PDW63L21-20R Features

Low Cost Power Distribution 
Provides a number of outlets to bring power to rack equipment at an affordable price.
Multiple distribution options 
Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

Agility
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

canada, united states