3WIRE WHIP W/L6-30 37 FT

Configurable Power Accessories

3WIRE WHIP W/L6-30 37 FT
PDW37L6-30C
Email Technical Specifications Printer Friendly
Configurable Power Accessories
More Images

APC Configurable Power Accessories

Standard Lead Time: Usually Ships within 2 Weeks

Input

Number of Power Cords
1

Physical

Net Weight
2.01 KG
Maximum Height
102.00 mm
Maximum Width
203.00 mm
Maximum Depth
203.00 mm
Shipping Weight
2.27 KG
Shipping Height
152.00 mm
Shipping Width
305.00 mm
Shipping Depth
305.00 mm
Color
Black

Conformance

Sustainable Offer Status