18' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

Configurable Power Accessories

18' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P
PDW18L21-20XC
Email Technical Specifications Printer Friendly
Configurable Power Accessories
More Images

APC Configurable Power Accessories, Input: 208V 3PH, Input Connections: NEMA L21-20P, Output: 120V, 208V 3PH

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Submittal Drawings

Title
Type
Size
PDW(L21-20XC) - ISX Cable Extenders
InfraStruXure, Power Distribution Unit Accessories, Power Distribution Wires
PDF
101 KB
PDW(L21-20XC) - ISX Cable Extenders
InfraStruXure, Power Distribution Unit Accessories, Power Distribution Wires
CAD Source file
131 KB