|
You are here:
|
Product Category |
12' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P
Output
Nominal Output Voltage
120V, 208V 3PH
Maximum Total Current Draw per Phase
20A
Input
Nominal Input Voltage
208V 3PH
Input Connections
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
20A
Physical
Net Weight
1.82 KG
Maximum Height
64.00 mm
Maximum Width
51.00 mm
Maximum Depth
3658.00 mm
Shipping Weight
2.05 KG
Shipping Height
102.00 mm
Shipping Width
305.00 mm
Shipping Depth
445.00 mm
Conformance
Regulatory Approvals
UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||