|
You are here:
|
Product Category |
InfraStruXure Modular IT Power Distribution Unit w/36 Poles, MBP & Batt. Frame for 9 Modules, 400V
Output
Nominal Output Voltage
230V, 400V 3PH
Output Connections
Input
Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Maximum Input Current per phase
295A
Load Capacity
160 kVA
Physical
Net Weight
411.82 KG
Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
444.55 KG
Shipping Height
2150.00 mm
Shipping Width
848.00 mm
Shipping Depth
1210.00 mm
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Conformance
Regulatory Approvals
CE, FCC Part 15 Class A
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||||||