|
You are here:
|
Product Category |
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 800cm
Output
Nominal Output Voltage
230V, 400V 3PH
Maximum Total Current Draw per Phase
32A
Output Connections
Input
Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz
Maximum Line Current per phase
32A
Physical
Net Weight
5.19 KG
Maximum Height
203.00 mm
Maximum Width
432.00 mm
Maximum Depth
406.00 mm
Shipping Weight
6.10 KG
Shipping Height
203.00 mm
Shipping Width
432.00 mm
Shipping Depth
406.00 mm
Conformance
Regulatory Approvals
CE, VDE
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
||||||||||