APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 500cm

Modular Power Accessories

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 500cm
PDM3530L2130-500
Email Technical Specifications Printer Friendly
Modular Power Accessories
More Images

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes: Installation guide

Standard Lead Time: Usually Ships within 3 Weeks

PDM3530L2130-500 Features

System mobility 
PDU equipment can easily be relocated to accommodate a changing data center environment.
Multiple distribution options 
Superior design flexibility enables a wide range of customer requirements to be addressed.

Modular Power Accessories Features & Benefits

Safety
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Manageability
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Convenience
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of the power distribution system across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world

Product Distribution

canada, japan, united states