|
You are here:
|
Product Category |
APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 140cm
Output
Nominal Output Voltage
230V, 400V 3PH
Maximum Total Current Draw per Phase
16A
Output Connections
Input
Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz
Maximum Line Current per phase
16A
Physical
Net Weight
1.39 KG
Maximum Height
152.00 mm
Maximum Width
432.00 mm
Maximum Depth
406.00 mm
Shipping Weight
2.30 KG
Shipping Height
152.00 mm
Shipping Width
432.00 mm
Shipping Depth
406.00 mm
Conformance
Regulatory Approvals
CE, VDE
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||||