|
You are here:
|
Product Category |
APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 860CM
PDM2330L6-23-860 Features
System mobility
PDU equipment can easily be relocated to accommodate a changing data center environment.
Local and web-based monitoring
Status available to customers both in the data center and remotely
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Modular Power Accessories Features & Benefits
Safety
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Manageability
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Convenience
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of the power distribution system across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world
Product Distribution
canada, japan, united states
|
|||||||||