APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 740CM

Modular Power Accessories

APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 740CM
PDM2330L6-12-740
Email Technical Specifications Printer Friendly
Modular Power Accessories Modular Power Accessories
More Images

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes: Installation guide

Standard Lead Time: Usually Ships within 3 Weeks

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
30A
Output Connections
(1) NEMA L6-30R NEMA L6-30R

Input

Nominal Input Voltage
208V
Input Frequency
60 Hz
Maximum Line Current per phase
30A

Physical

Net Weight
4.29 KG
Maximum Height
127.00 mm
Maximum Width
444.00 mm
Maximum Depth
406.00 mm
Shipping Weight
5.20 KG
Shipping Height
127.00 mm
Shipping Width
444.00 mm
Shipping Depth
406.00 mm
Color
Black

Environmental

Operating Environment
0 - 30 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs