4-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW

Configurable Power Accessories

4-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW
PD4P125AT3B
Email Technical Specifications Printer Friendly
Configurable Power Accessories
More Images

APC Configurable Power Accessories, Input: 400V 3PH, 480V 3PH, Output: 400V 3PH, 480V 3PH, Output Connections: Hard Wire 4-wire (3PH + N)

Includes: User Manual

Standard Lead Time: Usually Ships within 6 Weeks

Output

Nominal Output Voltage
400V 3PH, 480V 3PH
Maximum Total Current Draw per Phase
125A
Output Connections
(1) Hard Wire 4-wire (3PH + N)

Input

Nominal Input Voltage
400V 3PH, 480V 3PH
Input Frequency
50 Hz, 60 Hz
Maximum Line Current per phase
125A

Physical

Net Weight
1.82 KG
Maximum Height
229.00 mm
Maximum Width
203.00 mm
Maximum Depth
165.00 mm
Shipping Weight
2.68 KG
Shipping Height
229.00 mm
Shipping Width
203.00 mm
Shipping Depth
165.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
CE, UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant