|
You are here:
|
Product Category |
3-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW
Output
Nominal Output Voltage
400V 3PH, 480V 3PH
Maximum Total Current Draw per Phase
70A
Output Connections
Input
Nominal Input Voltage
400V 3PH, 480V 3PH
Input Frequency
50 Hz, 60 Hz
Maximum Line Current per phase
70A
Physical
Net Weight
1.82 KG
Maximum Height
432.00 mm
Maximum Width
559.00 mm
Maximum Depth
546.00 mm
Shipping Weight
2.70 KG
Shipping Height
4318.00 mm
Shipping Width
559.00 mm
Shipping Depth
546.00 mm
Environmental
Operating Environment
0 - 40 °C
Storage Temperature
-15 - 40 °C
Conformance
Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
|
|||||||||||