|
You are here:
|
Product Category |
APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) and Coax Protection, 120V
Output
Number of Outlets
8
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
1.83 meters
Input Breaker Capacity
15.0 A
Surge Protection and Filtering
Surge energy rating
3020 Joules
eP Joule Rating
2525
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4
Let Through Voltage Rating
<
85
Physical
Net Weight
0.92 KG
Maximum Height
32.00 mm
Maximum Width
89.00 mm
Maximum Depth
330.00 mm
Shipping Weight
1.10 KG
Shipping Height
60.00 mm
Shipping Width
142.00 mm
Shipping Depth
360.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
381 x 203 x 305 mm
Master Carton Weight
7.50 KG
SCC Codes
1073130424904 4
Color
Black
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V
Sustainable Offer Status |
|||||||||||