APC Premium Audio/Video Surge Protector 8 Outlet with Coax Protection, 120V Technical Specifications

AV Surge Protectors

APC Premium Audio/Video Surge Protector 8 Outlet with Coax Protection, 120V
P8V
Email Technical Specifications Printer Friendly
Locate a Partner
AV Surge Protectors
More Images

Audio-video power protection from damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, 6ft High speed internet cable

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
1.83 meters

Surge Protection and Filtering

Surge energy rating
4720 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
20 kAmps
Peak Current Common Mode
40 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
Cable modem / Video protection
Data Lines Protected
(multi-line only)
1
Let Through Voltage Rating
< 330

Physical

Net Weight
0.95 KG
Maximum Height
394.00 mm
Maximum Width
95.00 mm
Maximum Depth
51.00 mm
Shipping Weight
1.23 KG
Shipping Height
450.00 mm
Shipping Width
180.00 mm
Shipping Depth
60.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
506 x 275 x 597 mm
Master Carton Weight
15.91 KG
Color
Black
Units per Pallet
384.00
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
CSA, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status

RoHS
Compliant