APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal

SurgeArrest Essential

APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal
P6TM
Email Technical Specifications Printer Friendly
SurgeArrest Essential
More Images

Basic Power Supply Protection for Computers and Electronics

Includes: Telephone Cable

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Power
1875 Watts
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.22 meters
Maximum Input Current
15A
Input Breaker Capacity
15.0  A

Surge Protection and Filtering

Surge energy rating
540 Joules
Data Line Protection
RJ-11 Modem/Fax protection
Let Through Voltage Rating
< 330

Physical

Net Weight
0.70 KG
Maximum Height
311.00 mm
Maximum Width
63.00 mm
Maximum Depth
38.00 mm
Shipping Weight
0.80 KG
Shipping Height
335.00 mm
Shipping Width
100.00 mm
Shipping Depth
1168.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
394 x 229 x 324 mm
Master Carton Weight
11.00 KG
SCC Codes
1073130424826 9
Color
Grey
Units per Pallet
288.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status