|
You are here:
|
Product Category |
APC Power-Saving Timer Essential SurgeArrest, 6 Outlet, 120V
Output
Number of Outlets
6
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
0.91 meters
Maximum Input Current
15A
Surge Protection and Filtering
Surge energy rating
1080 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
40 dB
Peak Current Common Mode
72 kAmps
NM Surge Response Time (ns)
1 ns
Physical
Net Weight
0.59 KG
Maximum Height
362.00 mm
Maximum Width
57.00 mm
Maximum Depth
46.00 mm
Shipping Weight
0.72 KG
Shipping Height
476.00 mm
Shipping Width
171.00 mm
Shipping Depth
51.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
401 x 254 x 528 mm
Master Carton Weight
5.80 KG
SCC Codes
1073130426925 7
Color
White
Units per Pallet
216.00
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
ETL, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
<400V
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||||