APC Essential SurgeArrest 6 Outlets 120V Latin America

SurgeArrest Essential

APC Essential SurgeArrest 6 Outlets 120V Latin America
P6B-LM
Email Technical Specifications Printer Friendly
SurgeArrest Essential
More Images

Basic Protection for Computers and Electronics

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
1.83 meters

Surge Protection and Filtering

Surge energy rating
840 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
20 dB
Peak Current Normal Mode
10 kAmps
Peak Current Common Mode
30 kAmps
Let Through Voltage Rating
< 330

Physical

Net Weight
0.45 KG
Maximum Height
292.00 mm
Maximum Width
57.00 mm
Maximum Depth
38.00 mm
Shipping Weight
0.60 KG
Shipping Height
338.00 mm
Shipping Width
147.00 mm
Shipping Depth
38.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16 X 12.1 X 14 inches
Master Carton Weight
18.52 lbs.
Color
Charcoal
Units per Pallet
768.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, NOM, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status