APC Essential SurgeArrest, 4 outlet, wall mount Technical Specifications

SurgeArrest Essential

APC Essential SurgeArrest, 4 outlet, wall mount
P4
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Essential SurgeArrest Essential
More Images

Basic Protection Against Power Surges for Computers and Electronics

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
4
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A

Surge Protection and Filtering

Surge energy rating
680 Joules
eP Joule Rating
700
EMI/RFI Noise rejection (100 kHz to 10 MHz)
20 dB
Let Through Voltage Rating
< 330

Physical

Net Weight
0.20 KG
Maximum Height
146.00 mm
Maximum Width
44.00 mm
Maximum Depth
64.00 mm
Shipping Weight
0.24 KG
Shipping Height
241.00 mm
Shipping Width
44.00 mm
Shipping Depth
146.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
11 X 12 X 10 inches
Master Carton Weight
6.20 lbs.
SCC Codes
1073130420656 6
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
cUL Recognized, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status