APC Black Rackmount SurgeArrest 9 Outlet 120V Technical Specifications

SurgeArrest Performance

APC Black Rackmount SurgeArrest 9 Outlet 120V
NET9RMBLK
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Performance SurgeArrest Performance
More Images

Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes: Cord management rails, Plug pull protectors, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
9
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
4.57 meters
Maximum Input Current
15A
Input Breaker Capacity
15  A

Surge Protection and Filtering

Surge energy rating
2770 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
90 dB
Peak Current Normal Mode
26 kAmps
Peak Current Common Mode
40 kAmps
Let Through Voltage Rating
< 40

Physical

Net Weight
2.18 KG
Maximum Height
44.00 mm
Maximum Width
483.00 mm
Maximum Depth
146.00 mm
Shipping Weight
2.77 KG
Shipping Height
70.00 mm
Shipping Width
483.00 mm
Shipping Depth
343.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
388 x 258 x 530 mm
Master Carton Weight
13.14 KG
SCC Codes
1073130424862 7
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
CSA, UL 1283, UL 1449, UL Listed
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs