APC NetBotz 500 Wall Appliance Technical Specifications

NetBotz 500

APC NetBotz 500 Wall Appliance
NBWL0500N
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz 500
More Images

Performance security and environmental system monitoring for network closets to data centers

Includes: Cable mounting kit, CD with software, Installation guide, Null-modem cable, Wall Mounting Brackets

General

Number of Universal Sensor Ports
4
Number of Sensor Pods Supported
32
Sensor Pods Supported
Camera Pod 120
Number of Cameras Supported
0 (plus 4 for each Sensor Pod)
Sensor Temperature Range
1.6°C to 48.8°C (35°F to 120°F) +/- 1°C
Number of Universal Sensors Supported
17
Sensor Humidity Range
10% to 90% non-condensing +/- 5% RH

Communications & Management

Protocols
HTTP, SMTP, SOCKS, TCP/IP
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
0.77 KG
Maximum Height
165.00 mm
Maximum Width
205.00 mm
Maximum Depth
27.00 mm
Shipping Weight
2.73 KG
Shipping Height
165.00 mm
Shipping Width
673.00 mm
Shipping Depth
229.00 mm
Color
Black
Mount Positions
Rear, Side

Environmental

Operating Relative Humidity
10 - 90%
Storage Relative Humidity
10 - 90%
Operating Elevation
0-4500 meters
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant