NetBotz Rack Sensor Pod 150 Technical Specifications

NetBotz Sensors

NetBotz Rack Sensor Pod 150
NBPD0150
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz Sensors NetBotz Sensors
More Images

Sensor pod optimized for rack mounting that supports 6 Universal Sensors.

Includes: Cable ties, Documentation CD, Installation guide, Temperature/Humidity Sensor

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.61 KG
Maximum Height
43.00 mm
Maximum Width
337.00 mm
Maximum Depth
43.00 mm
Shipping Weight
1.82 KG
Shipping Height
64.00 mm
Shipping Width
457.00 mm
Shipping Depth
222.00 mm
Mount Positions
Front

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
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
AS/NZS 3548 (C-Tick) Class A, CE, FCC Part 15 Class A, GOST, ICES-003, NOM, VCCI Class A
Standard Warranty
2 years repair or replace

Sustainable Offer Status