NBES0307

NetBotz Sensors
NetBotz Smoke Sensor - 10 ft.

NBES0307
More Images

Universal Sensor that detects smoke in IT spaces. This sensor supplements the existing life safety system already in place.

Includes: Cable ties, Rack Mounting brackets

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Net Weight
0.70 KG
Maximum Height
132.00 mm
Maximum Width
175.00 mm
Maximum Depth
168.00 mm
Shipping Weight
0.98 KG
Shipping Height
152.00 mm
Shipping Width
312.00 mm
Shipping Depth
216.00 mm

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS