|
You are here:
|
Product Category |
Surface Mounting Brackets for NetBotz Room Monitor Appliance or Camera Pod
Physical
Net Weight
0.43 KG
Maximum Height
64.00 mm
Maximum Width
79.00 mm
Maximum Depth
105.00 mm
Shipping Weight
0.60 KG
Shipping Height
62.00 mm
Shipping Width
248.00 mm
Shipping Depth
181.00 mm
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||