IBM ThinkPad 750, 750C, 750P, 755, 755C, 755CS Notebook Battery Technical Specifications

Replacement Notebook Batteries

IBM ThinkPad 750, 750C, 750P, 755, 755C, 755CS Notebook Battery
LBCIB8I
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

Portable computer batteries for the leading brands of notebook computers.

Includes: User Manual

Output

Battery Output Voltage
9.6
Battery Capacity (mAh)
3800

Batteries & Runtime

Battery Type
Nickel Metal Hydride

Physical

Net Weight
0.45 KG
Maximum Height
216.00 mm
Maximum Width
127.00 mm
Maximum Depth
51.00 mm
Shipping Weight
0.91 KG
Shipping Width
140.00 mm
Shipping Height
229.00 mm
Shipping Depth
64.00 mm

Environmental

Operating Environment
10 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE
Standard Warranty
2 year (manufacturer's defect)

Sustainable Offer Status