MGE GALAXY PW 225 KVA

MGE Galaxy PW

MGE GALAXY PW 225 KVA
GWTUPS225
Email Technical Specifications Printer Friendly
MGE Galaxy PW
More Images

Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

General

Max Bypass Input Current
320A

Output

Output Power Capacity
205 kW / 225 kVA
Max Configurable Power
205 kW / 225 kVA
Nominal Output Voltage
208V 3PH, 480V 3PH, 600V 3PH
Efficiency at Full Load
93.5%
Output Voltage Distortion
Less than 7%
Output Frequency (sync to mains)
60 Hz
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% linear load and <3% non-linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
93%
Bypass
Built-in Maintenance Bypass

Input

Nominal Input Voltage
208V 3PH, 480V 3PH, 600V 3PH
Input Frequency
60Hz +/- 6 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 552 (480)V
Other Input Voltages
208, 600
Maximum Input Current
692A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
VRLA
Nominal Battery Voltage
480V
Efficiency in Battery Operation
95%
End of Discharge Maximum Battery Current
547

Communications & Management

Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1905.00 mm
Maximum Width
1015.00 mm
Maximum Depth
838.00 mm
Net Weight
1200.00 KG
Shipping Weight
1431.82 KG
Shipping Height
2108.00 mm
Shipping Width
1321.00 mm
Shipping Depth
940.00 mm
Color
Light grey

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-984.3 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
68.00 dBA
Online Thermal Dissipation
48046.00 BTU/hr

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status