|
You are here:
|
Product Category |
MGE GALAXY PW 180 KVA
Output
Output Power Capacity
162 kW
/ 180 kVA
Max Configurable Power
162 kW
/ 180 kVA
Nominal Output Voltage
208V 3PH, 480V 3PH, 600V 3PH
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 7%
Output Frequency (sync to mains)
60 Hz
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% linear load and <3% non-linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
92%
Bypass
Built-in Maintenance Bypass
Input
Nominal Input Voltage
208V 3PH, 480V 3PH, 600V 3PH
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Input voltage range for main operations
408 - 552 (480)V
Maximum Input Current
600A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
3-pole breaker
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
Nominal Battery Voltage
480V
Efficiency in Battery Operation
95%
End of Discharge Maximum Battery Current
484
Communications & Management
Interface Port(s)
Contact Closure
Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1905.00 mm
Maximum Width
1015.00 mm
Maximum Depth
838.00 mm
Net Weight
1200.00 KG
Shipping Weight
1431.82 KG
Shipping Height
2108.00 mm
Shipping Width
1321.00 mm
Shipping Depth
940.00 mm
Color
Light grey
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-984.3 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
68.00 dBA
Online Thermal Dissipation
48046.00 BTU/hr
Conformance
Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||||||||