|
You are here:
|
Product Category |
MGE Galaxy PW 160kVA
General
Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Bypass Voltage Tolerance
+/-10% settable from +/-4/6/8 and 10%
Max Bypass Input Current
304A
Bypass Protection Device
400A
Output
Output Power Capacity
128 kW
/ 160 kVA
Max Configurable Power
128 kW
/ 160 kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
92.8%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Other Output Voltages
380, 400, 415
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% linear load and <3% non-linear load
Efficiency at Half Load
93%
Required Output Current Protection
231A
Neutral Output Current
346A
Bypass
Built-in Maintenance Bypass, External Manual Bypass
Input
Nominal Input Voltage
400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Input voltage range for main operations
323 - 437 (380V), 340 - 460 (400V), 340 - 477, 353 - 477 (415V), 357 - 477 (415)V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Other Input Voltages
380, 400, 415
Maximum Input Current
288A
Input Breaker Capacity
400.0 A
Maximum Short Circuit Withstand (Icw)
16.0 kA
Type of Input Protection Required
3-pole breaker
Batteries & Runtime
Battery Type
VRLA
Communications & Management
Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1900.00 mm
Maximum Width
1215.00 mm
Maximum Depth
825.00 mm
Net Weight
1200.00 KG
Shipping Weight
1220.00 KG
Shipping Height
2030.00 mm
Shipping Width
1320.00 mm
Shipping Depth
900.00 mm
Color
Beige
Environmental
Operating Environment
0 - 35 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-999.9 meters
Storage Temperature
-25 - 40 °C
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
67.00 dBA
Protection Class
IP 20
Conformance
Regulatory Approvals
CE, EN 60950, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 61000-4-5, ISO 14001, ISO 9001, LCIE, TUV
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||||||||||||