|
You are here:
|
Product Category |
MGE GALAXY PW 160 KVA BATTERY CABINET
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
Battery mounting
Enclosed battery cabinet
Physical
Net Weight
1965.00 KG
Maximum Height
1900.00 mm
Maximum Width
715.00 mm
Maximum Depth
825.00 mm
Shipping Weight
1980.00 KG
Shipping Width
740.00 mm
Shipping Height
49530.00 mm
Shipping Depth
850.00 mm
Color
Beige
Environmental
Operating Environment
0 - 35 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-999.9 meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0-9000 meters
Conformance
Regulatory Approvals
CE, ISO 14001, ISO 9001
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
||||||||||