MGE Galaxy 7000 200 kVA

MGE Galaxy 7000

MGE Galaxy 7000 200 kVA
G7TUPS200
Email Technical Specifications Printer Friendly
MGE Galaxy 7000
More Images

Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.

Includes: Installation guide, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

General

Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Bypass Voltage Tolerance
+/-10% settable from +/-4/6/8 and 10%
Max Bypass Input Current
422A
Bypass Protection Device
630A

Output

Output Power Capacity
180 kW / 200 kVA
Max Configurable Power
180 kW / 0 VA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (3PH)
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 4-wire (3PH + N)
(1) Hard Wire 4-wire (3PH - PEN)
(1) Hard Wire 5-wire (3PH + N + G)
Output Voltage THD
< 2% linear load and <3% non-linear load
Overload Operation
10 minutes @ 125% and 30 seconds @ 150%
Required Output Current Protection
361A
Neutral Output Current
541A
Bypass
Built-in Maintenance Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
340 - 460 (400V)V
Other Input Voltages
380, 415, 450
Maximum Input Current
365A
Input Breaker Capacity
630.0  A
Maximum Short Circuit Withstand (Icw)
200.0 kA
Input Total Harmonic Distortion
Less than 3% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
VRLA

Energy Use/Efficiency

Load Efficiency
25% 90.1%
50% 92.9%
75% 93.3%
100% 93.0%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced PF = 0.9 output.

Communications & Management

Available SmartSlot™ Interface Quantity
2
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1900.00 mm
Maximum Width
1412.00 mm
Maximum Depth
855.00 mm
Net Weight
840.00 KG
Shipping Weight
860.00 KG
Shipping Height
2027.00 mm
Shipping Width
1525.00 mm
Shipping Depth
970.00 mm
Color
Grey

Environmental

Operating Environment
0 - 35 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-999.9 meters
Storage Temperature
-25 - 40 °C
Storage Relative Humidity
20 - 80%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
75.00 dBA
Protection Class
IP 20

Conformance

Regulatory Approvals
CE, EN 60950, EN/IEC 62040-2, EN/IEC 62040-3, ISO 14001, ISO 9001, LCIE
Standard Warranty
1 year repair or replace

Sustainable Offer Status

Battery Directive
Compliant
Battery Notes
Contains Lithium Battery