|
You are here:
|
Product Category |
MGE Galaxy 5000 60 kVA
General
Bypass Voltage Tolerance
+/-10% settable from +/-4/6/8 and 10%
Max Bypass Input Current
101A
Output
Output Power Capacity
54 kW
/ 60 kVA
Max Configurable Power
54 kW
/ 60 kVA
Nominal Output Voltage
400V 3PH, 480V 3PH, 600V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
93.5%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/- 2% static and 100% load step
Output Voltage THD
< 1% linear load and < 2.5% nonlinear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
90%
Required Output Current Protection
87A
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass
Input
Nominal Input Voltage
400V 3PH, 480V 3PH, 600V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Input voltage range for main operations
340 - 460 (400V), 408 - 538V
Other Input Voltages
380, 400, 415
Maximum Input Current
115A
Input Breaker Capacity
125.0 A
Maximum Short Circuit Withstand (Icw)
20.0 kA
Input Total Harmonic Distortion
Less than 3% for full load
Type of Input Protection Required
3-pole breaker
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
Nominal Battery Voltage
432V
End of Discharge Maximum Battery Current
135
Communications & Management
Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Optional
Physical
Maximum Height
1900.00 mm
Maximum Width
712.00 mm
Maximum Depth
848.00 mm
Net Weight
400.00 KG
Shipping Weight
420.00 KG
Shipping Height
2030.00 mm
Shipping Width
980.00 mm
Shipping Depth
960.00 mm
Color
Charcoal
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-12000 meters
Audible noise at 1 meter from surface of unit
66.00 dBA
Online Thermal Dissipation
16720.00 BTU/hr
Conformance
Regulatory Approvals
cUL Listed, CE, EN/IEC 62040-3, FCC Part 15 Class A, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, IEC 62040-1-2, IEC 62040-2, ISO 14001, ISO 9001, LCIE, TUV, UL 1778, VDE
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up, 1 year (parts only)
Sustainable Offer Status |
|||||||||||||||||