MGE Galaxy 5000 50 kVA Technical Specifications

MGE Galaxy 5000

MGE Galaxy 5000 50 kVA
G5TUPS50
Email Technical Specifications Printer Friendly  
MGE Galaxy 5000
More Images

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 3 Weeks

General

Bypass Connection
4 wire (3Ph + N)

Output

Output Power Capacity
45 kW / 50 kVA
Max Configurable Power
45 kW / 80 kVA
Nominal Output Voltage
480V 3PH, 600V 3PH
Efficiency at Full Load
93.0%
Output Frequency (sync to mains)
60 Hz
Other Output Voltages
208, 220
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)
Output Voltage THD
< 2% linear load and <3% non-linear load
Efficiency at Half Load
90.8%
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
480V 3PH, 600V 3PH
Input Frequency
60 Hz +/- 5 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 528V
Maximum Input Current
59A
Maximum Short Circuit Withstand (Icw)
20.0 kA
Input Total Harmonic Distortion
Less than 3% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
No internal battery - uses external battery system

Communications & Management

Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Optional

Physical

Maximum Height
1900.00 mm
Maximum Width
712.00 mm
Maximum Depth
848.00 mm
Net Weight
400.00 KG
Shipping Weight
420.00 KG
Shipping Height
2032.00 mm
Shipping Width
978.00 mm
Shipping Depth
960.00 mm
Color
Grey

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
65.00 dBA
Online Thermal Dissipation
11021.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, FCC Part 15 Class A, IEC 62040-1-2, IEC 62040-2, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace

Sustainable Offer Status