MGE Galaxy 5000 30 kVA

MGE Galaxy 5000

MGE Galaxy 5000 30 kVA
G5TUPS30
Email Technical Specifications Printer Friendly
MGE Galaxy 5000
More Images

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

General

Bypass Voltage Tolerance
+/-10% settable from +/-4/6/8 and 10%
Max Bypass Input Current
51A

Output

Output Power Capacity
27 kW / 30 kVA
Max Configurable Power
27 kW / 150 kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
90.0%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
Output Voltage Tolerance
+/- 1% static and +/- 2 % at 100% load step
Output Voltage THD
< 1% linear load and < 2.5% nonlinear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
84%
Required Output Current Protection
43A
Neutral Output Current
65A
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
323 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
Other Input Voltages
380, 415
Maximum Input Current
60A
Input Breaker Capacity
125.0  A
Maximum Short Circuit Withstand (Icw)
20.0 kA
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
gL fuse

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Nominal Battery Voltage
432V

Communications & Management

Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1900.00 mm
Maximum Width
712.00 mm
Maximum Depth
855.00 mm
Net Weight
400.00 KG
Shipping Weight
420.00 KG
Shipping Height
2030.00 mm
Shipping Width
980.00 mm
Shipping Depth
960.00 mm
Color
Charcoal

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999, 9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-12000 meters
Audible noise at 1 meter from surface of unit
66.00 dBA
Online Thermal Dissipation
10237.00 BTU/hr

Conformance

Regulatory Approvals
CE, EN 61000-3-2, EN 61000-3-3, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-1-2, IEC 62040-2, ISO 14001, ISO 9001, TUV
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up, 1 year (parts only)

Sustainable Offer Status