MGE Galaxy 4000 65KVA

MGE Galaxy 4000

MGE Galaxy 4000 65KVA
G4TUPS65
Email Technical Specifications Printer Friendly
MGE Galaxy 4000
More Images

Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

General

Bypass Connection
5 wire (3PH + N + G)
Bypass Voltage Tolerance
+/- 15%
Max Bypass Input Current
180A

Output

Output Power Capacity
52 kW / 65 kVA
Max Configurable Power
52 kW / 65 kVA
Nominal Output Voltage
208V 3PH
Efficiency at Full Load
87.4%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
60 Hz
Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 1% linear load and < 2.5% nonlinear load
Overload Operation
60 seconds @ 130% and 30 seconds @ 145%
Efficiency at Half Load
87%
Required Output Current Protection
180A
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input Frequency
60 Hz +/- 5 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
177 - 239 (208V)V
Maximum Input Current
195A
Input Breaker Capacity
250.0  A
Input Total Harmonic Distortion
Less than 3% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
VRLA
Nominal Battery Voltage
240V
Efficiency in Battery Operation
95%

Communications & Management

Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1831.00 mm
Maximum Width
851.00 mm
Maximum Depth
904.00 mm
Net Weight
561.36 KG
Shipping Weight
584.00 KG
Shipping Height
2007.00 mm
Shipping Width
1067.00 mm
Shipping Depth
965.00 mm
Color
Light grey

Environmental

Operating Environment
0 - 30 °C
Operating Relative Humidity
0 - 90%
Operating Elevation
0-999.9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 90%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
69.00 dBA
Online Thermal Dissipation
24200.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, CE, CSA C22.2 No. 107.1, EN 50091-2, FCC Part 15 Class A, IEC 62040-2, UL 1778
Standard Warranty
1 year repair or replace

Sustainable Offer Status