MGE Galaxy 300 20kVA 400V 3:1 with 25min Battery, Start-up 5x8

MGE Galaxy 300

MGE Galaxy 300 20kVA 400V 3:1 with 25min Battery, Start-up 5x8
G3HT20K3IB2S
Email Technical Specifications Printer Friendly
MGE Galaxy 300
More Images

Effective three phase power protection against downtime and data loss for mission critical applications. Runtime estimate is based on 70% load. Please click here for additional runtime information.

Includes: CD with software, Installation guide, Network Management Card, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
16 kW / 20 kVA
Max Configurable Power
16 kW / 0 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Other Output Voltages
220, 240
Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
Output Voltage Tolerance
+/- 2% static and 100% load step
Output Voltage THD
< 3% linear load and <5% non-linear load
Overload Operation
60 seconds @ 120% and 30 seconds @ 145%
Efficiency at Half Load
92%
Required Output Current Protection
250A
Bypass
Built-in Maintenance Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
340 - 477V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Other Input Voltages
380, 415
Maximum Input Current
30A
Input Breaker Capacity
63.0  A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
gL fuse

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1300.00 mm
Maximum Width
500.00 mm
Maximum Depth
860.00 mm
Net Weight
430.00 KG
Shipping Weight
456.00 KG
Shipping Height
1440.00 mm
Shipping Width
800.00 mm
Shipping Depth
965.00 mm

Environmental

Operating Environment
0 - 35 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
53.60 dBA
Online Thermal Dissipation
1212.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 61000-4-5, IEC 62040-2, TUV
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery