|
You are here:
|
Product Category |
MGE Galaxy 300 10kVA 400V 3:1 with 10min Battery, Start-up 5x8
Output
Output Power Capacity
8000 Watts
/ 10 kVA
Max Configurable Power
8000 Watts
/ 0 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
91.9%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Other Output Voltages
220, 240
Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/- 2% static and 100% load step
Output Voltage THD
< 3% linear load and <5% non-linear load
Overload Operation
60 seconds @ 120% and 30 seconds @ 145%
Efficiency at Half Load
89%
Required Output Current Protection
125A
Bypass
Built-in Maintenance Bypass
Input
Nominal Input Voltage
400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Input voltage range for main operations
340 - 477V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Other Input Voltages
380, 415
Maximum Input Current
19A
Input Breaker Capacity
63.0 A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
gL fuse
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Communications & Management
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1300.00 mm
Maximum Width
400.00 mm
Maximum Depth
860.00 mm
Net Weight
233.00 KG
Shipping Weight
258.00 KG
Shipping Height
1440.00 mm
Shipping Width
800.00 mm
Shipping Depth
965.00 mm
Environmental
Operating Environment
0 - 35 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
54.50 dBA
Online Thermal Dissipation
707.00 BTU/hr
Protection Class
IP 20
Conformance
Regulatory Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 61000-4-5, IEC 62040-2, TUV
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status
RoHS
Compliant
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
|
||||||||||||||